![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/36/369320-LEGRAND-3000.jpg)
Kit videointerfon cu unitate internă cu ecran tactil de 7"
Legrand
Kit videointerfon cu unitate internă cu ecran tactil de 7"
REF. 369320
EAN.
3414970566454
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
With video | Yes |
---|---|
Number of indoor stations | 1 |
Number of outdoor stations | 1 |
Installation technique | Bus system |
Mounting method indoor station | Surface mounted |
Colour indoor station | Silver |
Mounting method outdoor station | Other |
Material outdoor station | Other |
Colour outdoor station | Grey |
Expandable to max. number of indoor stations | 0 |
Expandable to max. number of outdoor stations | 0 |
Picture system | PAL |
Can be connected to smartphone | No |
Internal communication | Yes |
Hands free | Yes |
With day/night function | No |
Opening angle camera | 95 ° |
Zoom, pan/tilt function | No |
With memory function | No |
Screen diagonal | 177.8 mm |
Screen diagonal (inch) | 7 inch |
Manual adjustable camera | Yes |
Label space/information surface | Yes |
Hearing aid compatible | No |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Degree of impact strength (IK) | IK07 |
Degree of protection (IP) | IP24 |
Operating / setting temperature | -25-55 °C |
Storage temperature | -10-70 °C |
---|---|
Voltage type | AC |
Nominal voltage | 30-240 V |
Supply current | 0.03-1 A |
Frequency | 50-60 Hz |
Sound level | 82 dB |
Standby consumption | 10 mA |
Halogen free | No |
Antimicrobial treatment | No |
Cable nature for connection | Flexible |
Cable section | 0.28-0.5 mm² |
Fitted with USB plug | No |
Fitted with rainproof plate protection | Yes |
With complemantary luminous signal | Yes |
Mounting method | Other |
Vertical fixing center distance | 1600-1650 mm |
Horizontal fixing center distance | 50-100 mm |
Control mode | Wired |
Contains Batteries and/or Accumulator | No |
Additional unit | No |
Loudness setting | Yes |
Addressable | No |
Door entry system with mobile application | No |
Remote opening of gate / Electric door opener | No |
Screen brightness setting | Yes |
Screen contrast setting | No |
Memory video function | No |
Camera type | Adjustable |
Max distance between internal and external unit | 100 m |
Communication rank type | Other |
Connected object | No |
Documentație
1 document
Manual de instrucțiuni
SELECTEAZĂ O ACȚIUNE