Skip to main content
Logo print

Lampă de citire Céliane - livrată cu Placă titan

Legrand

Lampă de citire Céliane - livrată cu Placă titan

REF. 067657 EAN. 3414970447371
Pretul nu este disponibil in acest moment
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul

Specificatii tehnice

Suitable for wall mounting Yes
Suitable for suspended mounting No
Suitable for ceiling mounting No
Suitable for built-in mounting Yes
Suitable for surface mounting No
Suitable for light line configuration No
Suitable for workplace according to EN 12464-1 No
Lamp type LED not exchangeable
With light source Yes
Lamp holder Other
Housing material Plastic
Surface protection housing Lacquered
Housing colour Titanium
Material cover Plastic, opal
Type of grid None
Voltage type AC
Nominal voltage 230-250 V
Type of control gear LED operating device voltage-controlled
With control gear No
Exchangeable control gear No
Dimming 0-10 V No
Dimming 1-10 V No
Dimming DALI-2 No
Dimming DALI No
Dimming DMX No
Dimming DSI No
Dimming potentiometer (integrated) No
Dimming LineSwitch No
Dimming manufacturer's proprietary system No
Dimming mains voltage modulation No
Dimming phase cut-off No
Dimming phase cut-on No
Dimming programmable No
Dimming RF No
Dimming Sine Wave Reduction No
Dimming Touch and Dim No
Dimming Zigbee No
Dimming with push-button Yes
No dim function No
Light sharing Symmetric
Beam angle Open beam/diffuse
Light outlet Direct
Degree of protection (IP) IP40
Degree of impact strength (IK) IK04
Protection class None
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24 No
Rated ambient temperature according to IEC 62722-2-1 -5-35 °C
Suitable for emergency lighting No
Emergency power supply integrated No
With movement sensor No
With light sensor No
Covering of the luminaire with thermally insulating material possible No
With air slots No
Filament test according to IEC 60695-2-11 650 °C - 30 s
Suitable for lamp power 3.3-3.3 W
Rated luminous flux according to IEC 62722-2-1 110 lm
Colour of light White
Colour temperature 3000-3000 K
Width 45 mm
Height/depth 362 mm
Length 45 mm
Outer diameter 53 mm
Built-in length 32 mm
Built-in width 45 mm
Built-in height/depth 32 mm
Number of poles 2
Conductor cross section 1.5 mm²
Connection type Screwed terminal
Operation by Bluetooth No
Compatible with Casambi No
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -5-35 °C
Storage temperature -25-45 °C
Frequency 50-60 Hz
Mandatory neutral Yes
Halogen free Yes
Antimicrobial treatment No
Terminals capacity 1.5-2.5 mm²
Cable nature for connection Flexible or rigid
With socket outlet No
Fitted with rainproof plate protection No
With complemantary luminous signal No
Supplied remote control No
Cable support Not applicable
Auto switch No
Control mode Wired
Addressable No
Connected object No
Application store for download Not applicable
Programming way Not applicable
With voice command No
Programmable No
Interoperable connection Protocol No
Connectable by Internet box No
Product use function Lighting management

Documentație

2 documente
Manual de instrucțiuni
LE08219AA.pdf pdf (1.29 Mo)
Fișă tehnică
F02054EN-00.pdf pdf (1.13 Mo)
1 document
Acord
OC / CB-700841 (0.41 Mo)