![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/N4/N4301_6-BTICINO-1000.jpg)
LL - disjunctor magneto-termic 1 modul+N 6A 1,5kA alb
Bticino
LL - disjunctor magneto-termic 1 modul+N 6A 1,5kA alb
REF. N4301/6
EAN.
8012199030944
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Built-in depth | 33.5 mm |
---|---|
Release characteristic | C |
Number of poles (total) | 1 |
Number of protected poles | 1 |
Rated current | 6 A |
Rated voltage | 230 V |
Frequency | 50-60 Hz |
Current limiting class | 1 |
Concurrently switching neutral conductor | Yes |
Width in number of modular spacings | 21.9 |
Degree of protection (IP) | IP20 |
---|---|
Ambient temperature during operating | -5-50 °C |
Connectable conductor cross section solid-core | 2.5-2.5 mm² |
Width | 22 mm |
Height | 44 mm |
Depth | 44.5 mm |
Degree of impact strength (IK) | Not applicable |
Storage temperature | -10-70 °C |
Colour | White |
Connection type | Screwed terminal |