![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/NT/NT4311_16-BTICINO-1000.jpg)
LL - priză sigură magnet 2P+T 16A tech
Bticino
LL - priză sigură magnet 2P+T 16A tech
REF. NT4311/16
EAN.
8012199662503
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Type of switch | Off switch |
---|---|
Number of socket outlets | 1 |
Mounting direction | Vertical |
Type of fastening | Other |
With lighting | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Lacquered |
Surface finishing | Matt |
Colour | Aluminium |
Transparent | No |
Suitable for degree of protection (IP) | IP20 |
Nominal voltage | 230 V |
---|---|
Fault current protection | Yes |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Mandatory neutral | Yes |
Antimicrobial treatment | No |
Prewired | Yes |
Label space/information surface | No |
Fitted with USB plug | No |