Skip to main content
Logo print

LL - suport pentru siguranță fuzibilă 10A alb

Bticino

LL - suport pentru siguranță fuzibilă 10A alb

REF. N4321 EAN. 8012199030616
Pretul nu este disponibil in acest moment
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul

Specificatii tehnice

Connection type Other
Mounting method Front mounting
Type of current AC
Rated current 10 A
Rated voltage 230 V
Dimensions glass fuse 5x20 mm
Width 22 mm
Height 44 mm
Depth 38.5 mm
Built-in depth 27.5 mm
Degree of impact strength (IK) Not applicable
Degree of protection (IP) IP20
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C
Voltage type AC
Frequency 50-60 Hz
Mandatory neutral No
Terminal marking indication No
Colour White
RAL-number 9003
Halogen free Yes
Antimicrobial treatment No
Number of terminals 2
Terminals capacity 1.5-2.5 mm²
Cable nature for connection Flexible or rigid
Cable section 1.5-2.5 mm²