![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/KM/BT-KM4258RJ11-WEB-R.jpg)
L.NOW - CONECTOR RJ11 (4/6) K10 NISIP
LIVING NOW
Bticino
L.NOW - CONECTOR RJ11 (4/6) K10 NISIP
REF. KM4258RJ11
EAN.
8005543621561
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Surface mounting | No |
---|---|
Flush-mounted installation | Yes |
Duct installation | No |
Floor box/subfloor mounted | No |
Type of fastening | Engage (snap) |
Assembly arrangement | Modular device for domestic switching devices |
Type of connector | Other |
With buses/couplings | No |
Suitable for number of connectors | 0 |
Category | Other |
Colour | Beige |
RAL-number | 1015 |
Connection type | Other |
Shielded buses | No |
Shielded housing | No |
Separate earthing connection | No |
With label space | No |
Compatible with third-party covers | No |
Separate strain relief | No |
Mounting method shielding connection | None |
Outlet direction | Straight |
With dust cover | No |
---|---|
With terminal resistor | No |
Degree of protection (IP) | IP21 |
Mechanical coding | No |
Colour coding | No |
Device width | 22 mm |
Device height | 45 mm |
Device depth | 26 mm |
Number of modules (module system) | 1 |
Built-in depth | 16 mm |
Degree of impact strength (IK) | IK03 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |
Terminal marking indication | No |
Halogen free | Yes |
Antimicrobial treatment | No |
Mounting method | Flush-mounted |
Entry membrane gland type | Flexible to cut |
Vertical fixing center distance | 3.5-3.7 mm |
Horizontal fixing center distance | 3-3.2 mm |
Cable support | Not applicable |
Documentație
1 document
Fișă tehnică
1 document
Fișier BIM
SELECTEAZĂ O ACȚIUNE