Skip to main content
Logo print

L.NOW - întrerupătordublu pentru Hotel 10A

LIVING NOW Bticino

L.NOW - întrerupătordublu pentru Hotel 10A

REF. K4027H EAN. 8005543610534
Pretul nu este disponibil in acest moment
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul

Specificatii tehnice

Assembly arrangement Basic element
Model 1-pole switch
Number of poles 1
Method of operation Other
Mechanical controllable Yes
Electronic controllable No
Mounting method Module frame
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Matt
Type of fastening Engage (snap)
Connection type Screwed terminal
Colour Black
RAL-number (similar) 7015
Transparent No
Label space/information surface No
Suitable for degree of protection (IP) IP20
Rated current 10 A
Nominal voltage 250 V
Number of buttons 1
Number of modules (module system) 1
Device width 22 mm
Device height 45 mm
Device depth 39 mm
Built-in depth 29 mm
Min. depth of built-in installation box 39 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Degree of impact strength (IK) IK04
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C
Voltage type AC
Frequency 50-60 Hz
Type of lighting LED exchangeable
Terminal marking indication No
Antimicrobial treatment No
Terminals capacity 1.5-2.5 mm²
Cable nature for connection Flexible or rigid
Cable section 1.5-2.5 mm²

Documentație

2 documente
Fișă tehnică
IDP000273_02-EN.pdf pdf (0.25 Mo)
Manual de instrucțiuni
LE10247AB.pdf pdf (0.78 Mo)
1 document
Fișier BIM