Skip to main content
Logo print

L.NOW - priză TV directă 1 mod

LIVING NOW Bticino

L.NOW - priză TV directă 1 mod

REF. K4202D EAN. 8005543610282
Pretul nu este disponibil in acest moment
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul

Specificatii tehnice

Model End socket
Type of socket outlet TV
DAB+ No
Mounting method Module frame
Number of modules (module system) 1
Cover Central cover plate
Tap loss at 860 MHz 10 dB
Number of outlets 1
Suitable for cable modem No
Through loss at 860 MHz 10 dB
TV frequency band 5-862 MHz
Suitable for remote power supply No
Radio frequency band 87.5-108 MHz
SAT frequency band 950-2400 MHz
Type of fastening Snap mounting (engagement)
Colour Black
RAL-number (similar) 7015
Surface protection Lacquered
Surface finishing Matt
Material Plastic
Material quality Duroplast
Halogen free Yes
Antimicrobial treatment No
Degree of protection (IP) IP20
Degree of impact strength (IK) IK02
Device width 22 mm
Device height 45 mm
Device depth 31 mm
Min. depth of built-in installation box 32 mm
Built-in depth 22 mm
Operating / setting temperature -5-35 °C
Storage temperature -5-35 °C
Terminal marking indication No

Documentație

2 documente
Fișă tehnică
F02572EN-00.pdf pdf (0.37 Mo)
Manual de instrucțiuni
LE10307AB.pdf pdf (0.9 Mo)
1 document
Fișier BIM