![](https://assets.legrand.com/pim/PHOTOS-WEB/BT-K4217M2P14-WEB-R.jpg)
L.NOW - priză TV-SAT de capat 14DB DEMIX 2M
LIVING NOW
Bticino
L.NOW - priză TV-SAT de capat 14DB DEMIX 2M
REF. K4217M2P14
EAN.
8005543644249
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Model | End socket |
---|---|
Type of socket outlet | TV/SAT |
DAB+ | No |
Mounting method | Module frame |
Number of modules (module system) | 2 |
Cover | None |
Tap loss at 860 MHz | 14 dB |
Tap loss at 2150 MHz | 15 dB |
Number of outlets | 2 |
Suitable for cable modem | No |
Through loss at 860 MHz | 2 dB |
Through loss at 2150 MHz | 2 dB |
TV frequency band | 5-862 MHz |
Suitable for remote power supply | No |
Radio frequency band | 87.5-108 MHz |
SAT frequency band | 950-2400 MHz |
Type of fastening | Snap mounting (engagement) |
Colour | Black |
RAL-number (similar) | 7015 |
---|---|
Surface protection | Untreated |
Surface finishing | Matt |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Device width | 45 mm |
Device height | 45 mm |
Device depth | 37 mm |
Min. depth of built-in installation box | 37.5 mm |
Built-in depth | 27.5 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Terminal marking indication | No |
Documentație
2 documente
Manual de instrucțiuni
Fișă tehnică
1 document
Fișier BIM
SELECTEAZĂ O ACȚIUNE