Skip to main content
Logo print

L.NOW - priză TV-SAT TRECERE 10DB DEMIX 2M

LIVING NOW Bticino

L.NOW - priză TV-SAT TRECERE 10DB DEMIX 2M

REF. K4217M2P10 EAN. 8005543644225
Pretul nu este disponibil in acest moment
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul

Specificatii tehnice

Model Loop-through socket
Type of socket outlet TV/SAT
DAB+ No
Mounting method Module frame
Number of modules (module system) 2
Cover None
Tap loss at 860 MHz 10 dB
Tap loss at 2150 MHz 10 dB
Number of outlets 2
Suitable for cable modem No
TV frequency band 5-862 MHz
Suitable for remote power supply No
Radio frequency band 87.5-108 MHz
SAT frequency band 950-2400 MHz
Type of fastening Snap mounting (engagement)
Colour Black
RAL-number (similar) 7015
Surface protection Untreated
Surface finishing Matt
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Device width 45 mm
Device height 45 mm
Device depth 37 mm
Min. depth of built-in installation box 37.5 mm
Built-in depth 27.5 mm
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C
Terminal marking indication No

Documentație

2 documente
Manual de instrucțiuni
LE11449AA.pdf pdf (1.05 Mo)
Fișă tehnică
IDP000272_01-EN.pdf pdf (0.47 Mo)
1 document
Fișier BIM