![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/K4/BT-K4356V230-WEB-R.jpg)
L.NOW - sonerie, 230V 8VA, 1 modul
LIVING NOW
Bticino
L.NOW - sonerie, 230V 8VA, 1 modul
REF. K4356V230
EAN.
8005543610602
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Nominal voltage | 230 V |
---|---|
Type of current | AC |
Electricity consumption | 12 A |
Degree of protection (IP) | IP21 |
Loudness | 80 dB |
Housing material | Plastic |
Housing material quality | Other |
Surface protection housing | Lacquered |
Housing colour | Black |
Type of tone | Continuous tone |
Mounting method | Built-in |
Built-in transformer | Yes |
Width | 22 mm |
Height | 45 mm |
Depth | 42 mm |
Built-in depth | 34 mm |
---|---|
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-37 °C |
Frequency | 50-60 Hz |
RAL-number | 7015 |
Halogen free | Yes |
Antimicrobial treatment | No |
Connection type | Screwed terminal |
Number of terminals | 2 |
Terminals capacity | 1.5-2.5 mm² |
Cable nature for connection | Flexible or rigid |
Cable section | 1.5-2.5 mm² |
Loudness setting | No |
Documentație
1 document
Fișă tehnică
1 document
Fișier BIM
SELECTEAZĂ O ACȚIUNE