![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/K4/BT-K4371-WEB-R.jpg)
L.NOW - suport de lampă 1 post
LIVING NOW
Bticino
L.NOW - suport de lampă 1 post
REF. K4371
EAN.
8005543653609
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Assembly arrangement | Other |
---|---|
Number of modules (module system) | 1 |
Lamp holder | None |
With light source | Yes |
Lamp type | LED exchangeable |
With flashlight | No |
With fixed symbol/imprint | No |
With exchangeable symbol | No |
Application as button | No |
Mounting method | Flush-mounted |
Type of fastening | Engage (snap) |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | Black |
RAL-number (similar) | 7015 |
Transparent | No |
Colour light source | Other |
Suitable for degree of protection (IP) | IP20 |
Device width | 22 mm |
---|---|
Device height | 45 mm |
Device depth | 27 mm |
Min. depth of built-in installation box | 40 mm |
Built-in depth | 20 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Supply current | 10-16 A |
Frequency | 50-60 Hz |
Mandatory neutral | No |
Terminal marking indication | No |
Stress test conformity (1000V) | No |
Antimicrobial treatment | No |
Connection type | Screwed terminal |
Terminals capacity | 1.5-2.5 mm² |
Cable nature for connection | Flexible or rigid |
Cable section | 1.5-2.5 mm² |
Label space/information surface | No |
Documentație
1 document
Fișier BIM
SELECTEAZĂ O ACȚIUNE