![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/K4/BT-K4411-WEB-R.jpg)
L.NOW - variator universal prin apăsare 2M
LIVING NOW
Bticino
L.NOW - variator universal prin apăsare 2M
REF. K4411
EAN.
8005543614419
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Assembly arrangement | Basic element with central cover plate |
---|---|
Method of operation | Push button |
Number of modules (module system) | 2 |
App control via Bluetooth | No |
Dimming phase cut-on | No |
Dimming phase cut-off | No |
Serial dimmer | Yes |
Type of load | Universal |
Substation input | No |
Light value memory | No |
Applicable with button | Yes |
Applicable with movement sensor | No |
Applicable with presence indicator | No |
Applicable with time switch/timer | No |
Applicable with transmission button | No |
Applicable with infrared button | No |
Mounting method | Module frame |
Type of fastening | Other |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | Black |
RAL-number (similar) | 7015 |
Transparent | No |
Suitable for degree of protection (IP) | IP20 |
---|---|
Degree of impact strength (IK) | IK02 |
Nominal voltage | 100-240 V |
Frequency | 50-60 Hz |
Control voltage | 0-10 V |
Connection type | Screwed terminal |
Cable section | 1.5-2.5 mm² |
Device width | 45 mm |
Device height | 45 mm |
Device depth | 38 mm |
Min. depth of built-in installation box | 45 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Built-in depth | 35 mm |
Operating / setting temperature | 0-35 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Mandatory neutral | No |
Terminal marking indication | No |
Stress test conformity (1000V) | No |
Antimicrobial treatment | No |
Terminals capacity | 1.5-2.5 mm² |
Cable nature for connection | Flexible or rigid |
Documentație
2 documente
Manual de instrucțiuni
Fișă tehnică
1 document
Fișier BIM
SELECTEAZĂ O ACȚIUNE