Lungime 1,40 m - antimicrobian; modulara: 3 module pe o parte si 4 module pe cealata parte a consolei
Applique
Legrand
Lungime 1,40 m - antimicrobian; modulara: 3 module pe o parte si 4 module pe cealata parte a consolei
REF. 078331
EAN.
3245060783310
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Lamp type | LED not exchangeable |
---|---|
With light source | Yes |
Suitable for number of light sources | 1 |
Lamp holder | Other |
Material | Aluminium |
Housing colour | Grey |
Voltage type | AC |
Nominal voltage | 207-253 V |
Nominal current | 40-48 mA |
Type of control gear | Electronic ballast |
With control gear | Yes |
Dimming 0-10 V | No |
Dimming 1-10 V | No |
Dimming DALI | No |
Dimming DMX | No |
Dimming DSI | No |
Dimming potentiometer (integrated) | No |
Dimming LineSwitch | No |
Dimming manufacturer's proprietary system | No |
Dimming mains voltage modulation | No |
Dimming phase cut-off | No |
Dimming phase cut-on | No |
Dimming programmable | No |
Dimming RF | No |
Dimming Sine Wave Reduction | No |
Dimming Touch and Dim | No |
Dimming Zigbee | No |
Dimming with push-button | No |
No dim function | Yes |
Light distributor | Diffuser lens/optic/panel |
Degree of protection (IP) | IP20 |
Protection class | I |
With lamp protection basket | No |
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24 | No |
Covering of the luminaire with thermally insulating material possible | No |
Suitable for emergency lighting | No |
Filament test according to IEC 60695-2-11 | 850 °C - 30 s |
---|---|
With switch | Yes |
With movement sensor | No |
Suitable for lamp power | 0-10 W |
Max. system power | 13 W |
Rated luminous flux according to IEC 62722-2-1 | 850 lm |
Colour of light | White |
Colour temperature | 6500-6500 K |
Colour rendering index CRI | 80-89 |
Width | 133 mm |
Height/depth | 78 mm |
Length | 1400 mm |
Type of wiring | Suitable for through wiring |
Number of poles | 2 |
Conductor cross section | 2.5 mm² |
Connection type | Push-in clamp |
Electrical connection with connector system | Yes |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Degree of impact strength (IK) | IK04 |
Estimated bulb life | 100000 h |
Mandatory neutral | Yes |
RAL-number | 7035 |
Antimicrobial treatment | Yes |
Terminals capacity | 1.5-2.5 mm² |
Cable nature for connection | Flexible or rigid |
With socket outlet | Yes |
Tube diameter for wall mounted product | 16-16 mm |
Maximum Input cable diameter | 12 mm |
Vertical fixing center distance | 0-0 mm |
Horizontal fixing center distance | 950-1150 mm |
Auto switch | No |
Control mode | Wired |
Documentație
1 document
Manual de instrucțiuni
1 document
Acord
Antibacterial-546-LEG.07.5.GB
(3.23 Mo)
SELECTEAZĂ O ACȚIUNE