Skip to main content
Logo print

Martor luminos Living Light - difuzor verde -Tech - 1 modul

Bticino

Martor luminos Living Light - difuzor verde -Tech - 1 modul

REF. NT4371V EAN. 8012199432922
Pretul nu este disponibil in acest moment
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul

Specificatii tehnice

Assembly arrangement Basic element with central cover plate
Lamp holder Other
With light source Yes
With flashlight No
With fixed symbol/imprint Yes
With exchangeable symbol No
Application as button No
Mounting method Flush-mounted
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Lacquered
Surface finishing Glossy
Colour Grey
RAL-number (similar) 9006
Transparent No
Colour light source Green
Suitable for degree of protection (IP) IP2X
Nominal voltage 230 V
Max. lamp power 0.15 W
Device width 22 mm
Device height 44 mm
Device depth 38 mm
Min. depth of built-in installation box 37 mm
Built-in depth 27 mm
Degree of impact strength (IK) IK02
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Antimicrobial treatment No
Connection type Screwed terminal
Cable section 2.5-2.5 mm²