![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/AM/BT-AM5005-EU-WEB-F.jpg)
matix - BUTON 1 modul 10A NO 1M
Bticino
matix - BUTON 1 modul 10A NO 1M
REF. AM5005-EU
EAN.
8005543624364
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Assembly arrangement | Modular device for domestic switching devices |
---|---|
Model | Single push button |
Method of operation | Push button |
Number of contacts as normally closed contact | 0 |
Number of contacts as normally open contact | 1 |
Number of contacts as change-over contact | 0 |
Contactless type | No |
Number of rockers | 1 |
Number of modules (module system) | 1 |
Number of poles | 1 |
Nominal voltage | 250 V |
Rated current | 10 A |
With lighting | No |
With complemantary luminous signal | No |
Feedback-signal contact | No |
Mounting method | Flush-mounted |
Type of fastening | Engage (snap) |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
---|---|
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | White |
RAL-number (similar) | 9003 |
Transparent | No |
Label space/information surface | No |
Imprint | None |
Suitable for degree of protection (IP) | IP20 |
Device width | 23.2 mm |
Device height | 43.6 mm |
Device depth | 36.6 mm |
Min. depth of built-in installation box | 40 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Voltage type | AC |
Frequency | 50-60 Hz |