![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/AM/AM5921W-BTICINO-1000.jpg)
matix - buton cu etichetă
Bticino
matix - buton cu etichetă
REF. AM5921W
EAN.
8012199663517
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Model | One-part button |
---|---|
Imprint/indication | None |
Utilization | Switch/push button |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Engage (snap) |
Monitoring window/light outlet | Yes |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Antimicrobial treatment | No |
Colour | White |
---|---|
RAL-number (similar) | 9003 |
With label area | Yes |
With exchangeable lens/symbol | No |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK00 |
Width | 23.2 mm |
Height | 43 mm |
Depth | 9.9 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |