matix - buzzer 230Vca
Bticino
matix - buzzer 230Vca
REF. AM5048
EAN.
8012199663531
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Nominal voltage | 230 V |
---|---|
Type of current | AC |
Degree of protection (IP) | IP20 |
Loudness | 80 dB |
Housing material | Plastic |
Housing material quality | Other |
Surface protection housing | Lacquered |
Housing colour | Black |
Type of tone | Continuous tone |
Mounting method | Built-in |
Built-in transformer | No |
Width | 23 mm |
Height | 44 mm |
Depth | 43 mm |
Built-in depth | 43 mm |
---|---|
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Frequency | 50-60 Hz |
RAL-number | 9003 |
Halogen free | Yes |
Antimicrobial treatment | No |
Connection type | Screwed terminal |
Number of terminals | 2 |
Terminals capacity | 1.5-2.5 mm² |
Cable nature for connection | Flexible or rigid |
Cable section | 1.5-2.5 mm² |
Loudness setting | No |