![](/modules/custom/legrand_ecat/assets/img/no-image.png)
matix -capac tasta cheie 2 mod
Bticino
matix -capac tasta cheie 2 mod
REF. AM5921/2F
EAN.
8012199700632
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Model | Two-part button |
---|---|
Imprint/indication | Symbol "key/door" |
Utilization | Switch/push button |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Engage (snap) |
Monitoring window/light outlet | Yes |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Antimicrobial treatment | No |
Colour | White |
---|---|
RAL-number (similar) | 9003 |
With label area | No |
With exchangeable lens/symbol | Yes |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK00 |
Width | 46.9 mm |
Height | 43 mm |
Depth | 9.9 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |