matix - conector RJ11 cu clemă
Bticino
matix - conector RJ11 cu clemă
REF. AM5982
EAN.
8012199664279
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Surface mounting | No |
---|---|
Duct installation | No |
Floor box/subfloor mounted | No |
Type of fastening | Engage (snap) |
Assembly arrangement | Modular device for domestic switching devices |
Type of connector | Other |
With buses/couplings | No |
Category | Other |
Colour | White |
RAL-number | 9001 |
Connection type | Other |
Shielded buses | No |
Shielded housing | No |
Separate earthing connection | No |
With label space | No |
Separate strain relief | No |
Mounting method shielding connection | Other |
---|---|
Outlet direction | Straight |
With dust cover | No |
Degree of protection (IP) | IP20 |
Mechanical coding | No |
Colour coding | Yes |
Device width | 23.2 mm |
Device height | 43.6 mm |
Device depth | 39.7 mm |
Built-in depth | 39.7 mm |
Degree of impact strength (IK) | Not applicable |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Halogen free | Yes |
Antimicrobial treatment | No |