matix - descarcator supratensiuni
Bticino
matix - descarcator supratensiuni
REF. AM5471
EAN.
8012199664569
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Nominal voltage AC | 230 V |
---|---|
Max. continuous voltage AC | 250 V |
Nominal load current | 16 A |
Nominal discharge surge current (8/20) (L-N) | 1 kA |
Total discharge current (8/20) (L+N-PE) | 2 kA |
Voltage protection level | 1 kV |
Number of poles | 1 |
Mounting method | Module |
Max. conductor cross section solid (solid, stranded) | 2.5 mm² |
Max. conductor cross section flexible (fine-strand) | 2.5 mm² |
With remote signalling contact | No |
Signalling at the device | Optical |
Category type 3 | No |
---|---|
With interference suppressor filter | No |
Degree of protection (IP) | IP20 |
Width | 23.4 mm |
Height | 43.6 mm |
Depth | 36 mm |
Built-in depth | 36 mm |
Degree of impact strength (IK) | Not applicable |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Connection type | Screwed terminal |