Skip to main content
Logo print

matix - disjunctor magneto-termic 1 modul+N 6A

Bticino

matix - disjunctor magneto-termic 1 modul+N 6A

REF. AM5206S EAN. 8012199664330
Pretul nu este disponibil in acest moment
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul

Specificatii tehnice

Built-in depth 47 mm
Release characteristic C
Number of poles (total) 1
Number of protected poles 1
Rated current 6 A
Rated voltage 230 V
Frequency 50-60 Hz
Current limiting class 1
Concurrently switching neutral conductor Yes
Width in number of modular spacings 23.4
Degree of protection (IP) IP20
Ambient temperature during operating -5-50 °C
Connectable conductor cross section solid-core 2.5-2.5 mm²
Width 23.4 mm
Height 47 mm
Depth 47 mm
Degree of impact strength (IK) Not applicable
Storage temperature -10-70 °C
Connection type Screwed terminal