matix - disjunctor magneto-termic diferențial 6A 10mA
Bticino
matix - disjunctor magneto-termic diferențial 6A 10mA
REF. AM5246S
EAN.
8012199664361
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Number of poles (total) | 2 |
---|---|
Number of protected poles | 1 |
Rated voltage | 230 V |
Rated current | 6 A |
Rated fault current | 0.01 A |
Leakage current type | Other |
Current limiting class | 1 |
Rated short-circuit breaking capacity according to EN 61009 | 1.5 kA |
Rated short-circuit breaking capacity according to IEC 60947-2 | 1.5 kA |
Rated short-circuit breaking capacity Icn according to EN 61009-1 | 1.5 kA |
Frequency | 50/60 Hz |
Release characteristic | C |
Concurrently switching neutral conductor | No |
---|---|
Ambient temperature during operating | -5-50 °C |
Width in number of modular spacings | 47.1 |
Built-in depth | 47 mm |
Degree of protection (IP) | IP20 |
Connectable conductor cross section solid-core | 2.5-2.5 mm² |
Width | 47.1 mm |
Height | 47 mm |
Depth | 47 mm |
Degree of impact strength (IK) | Not applicable |
Storage temperature | -10-70 °C |
Connection type | Screwed terminal |