![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/AM/AM5003ES-BTICINO-1000.jpg)
matix - întrerupător cap-scară cu economie de energie
Bticino
matix - întrerupător cap-scară cu economie de energie
REF. AM5003ES
EAN.
8005543537459
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Model | Movement sensor |
---|---|
Sensor type | Passive infrared |
With DALI interface | No |
Constant light control | No |
HVAC-control | No |
Forced switch off | Yes |
Animal zone | No |
Creep-under protection | No |
Background monitoring | No |
Networkable | No |
Optimum mounting height | 1.2 m |
Staircase light controller | Yes |
Bridging switch | Yes |
Max. reach sideways | 6 m |
Max. reach frontally | 8 m |
Diameter reach on floor | 6 m |
Suitable for wireless transmission | No |
Remote operation | No |
Supplied remote control | No |
With signal unit | No |
Mounting method | Flush-mounted |
Connection type | Screwed terminal |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Antimicrobial treatment | No |
Colour | White |
RAL-number (similar) | 9003 |
Transparent | No |
Degree of protection (IP) | IP20 |
---|---|
Degree of impact strength (IK) | IK02 |
Voltage type | AC |
Frequency | 47-53 Hz |
Nominal voltage | 230-230 V |
Min. switch-on time | 600 s |
Max. duty cycle | 10 min |
Switch-off delay | 600 s |
Detection angle horizontal | 160-160 ° |
Response value luminosity | 0-0 lx |
Number of switching zones | 0 |
Max. starting current | 0.05 A |
Control current | 0.05 mA |
Substation input | Yes |
With alarm function | No |
With acoustic sensor | No |
Width | 47 mm |
Height | 43 mm |
Built-in depth | 43.5 mm |
With connection cable | No |
Connection cable length | 0 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Operating / setting temperature | -5-45 °C |
Storage temperature | -20-70 °C |
Standby consumption | 0 mA |
Mandatory neutral | No |
Terminals capacity | 1.5-2.5 mm² |
Label space/information surface | No |
Documentație
1 document
Manual de instrucțiuni
SELECTEAZĂ O ACȚIUNE