matix - lampă de semnalizare trepte 230Vca
Bticino
matix - lampă de semnalizare trepte 230Vca
REF. A5630/230
EAN.
8012199532592
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Assembly arrangement | Basic element with central cover plate |
---|---|
Lamp holder | Other |
With light source | Yes |
With flashlight | No |
With fixed symbol/imprint | Yes |
With exchangeable symbol | No |
Application as button | No |
Mounting method | Other |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | Beige |
RAL-number (similar) | 1013 |
---|---|
Transparent | Yes |
Colour light source | White |
Suitable for degree of protection (IP) | IP2X |
Nominal voltage | 230 V |
Max. lamp power | 0.5 W |
Device width | 47 mm |
Device height | 47 mm |
Device depth | 42 mm |
Degree of impact strength (IK) | IK02 |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Connection type | Screwed terminal |
Cable section | 2.5-2.5 mm² |