matix - lampă de urgență 4 module 1h
Bticino
matix - lampă de urgență 4 module 1h
REF. A5774/1
EAN.
8012199527031
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Mounting method | Surface mounting/recessed mounting |
---|---|
Suitable for labelling type | Sticker |
Type of indicator | Single-sided |
Monitoring equipment | Test button |
Suitable for continuous circuit | Yes |
With remote switch connection | No |
Power supply system | Central (central battery) |
Lamp type | Other |
With light source | Yes |
Lamp holder | Other |
Housing material | Plastic |
Housing colour | Anthracite |
Material cover | Other |
Nominal voltage | 230-230 V |
Degree of protection (IP) | IP20 |
Protection class | II |
---|---|
Max. system power | 1 W |
Rated luminous flux according to IEC 62722-2-1 | 5 lm |
Recognition distance | 2 m |
Nominal operation time | 1-1 h |
Width | 45 mm |
Height/depth | 59 mm |
Length | 90.7 mm |
Built-in height/depth | 59 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Terminals capacity | 2.5-2.5 mm² |
Contains Batteries and/or Accumulator | Yes |
Connected object | No |
Documentație
1 document
Manual de instrucțiuni
SELECTEAZĂ O ACȚIUNE