![](https://assets.legrand.com/pim/PHOTOS-WEB/BT-A5780N-WEB-R.jpg)
matix - Lanternă cu LED detașabilă 2 mod
Bticino
matix - Lanternă cu LED detașabilă 2 mod
REF. A5780N
EAN.
8005543540060
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Mounting method | Built-in |
---|---|
Suitable for labelling type | Sticker |
Monitoring equipment | None |
Suitable for continuous circuit | Yes |
With remote switch connection | No |
Power supply system | Peripheral (individual battery) |
Battery quality | NiMH |
Lamp type | LED not exchangeable |
With light source | Yes |
Lamp holder | Other |
Housing material | Plastic |
Housing colour | White |
Material cover | Plastic, opal |
Voltage type | AC |
---|---|
Nominal voltage | 110-240 V |
Nominal current | 450-450 mA |
Degree of protection (IP) | Other |
Nominal operation time | 2-2 h |
Width | 44 mm |
Height/depth | 43 mm |
Length | 47 mm |
Built-in width | 44 mm |
Built-in height/depth | 39 mm |
Built-in length | 47 mm |
Contains Batteries and/or Accumulator | Yes |
Connected object | No |
Documentație
1 document
Manual de instrucțiuni
SELECTEAZĂ O ACȚIUNE