![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/AM/AM5124-BTICINO-1000.jpg)
matix - priză jack
Bticino
matix - priză jack
REF. AM5124
EAN.
8012199664101
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Assembly arrangement | Basic element with central cover plate |
---|---|
Utilization | Modular Jack |
Support ring | No |
With dust cover | No |
With hinged lid | No |
Outlet direction | Straight |
Imprintable label | Without indication field |
With imprint | Yes |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | White |
---|---|
RAL-number (similar) | 9016 |
Transparent | No |
Type of fastening | Other |
Number of modules (module system) | 1 |
With strain relief | No |
Luster terminal | Yes |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK06 |
Device width | 22.5 mm |
Device height | 43 mm |
Device depth | 26 mm |
Built-in depth | 16 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |