![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/AM/AM5460-BTICINO-1000.jpg)
matix - priză pentru aparate de ras
Bticino
matix - priză pentru aparate de ras
REF. AM5460
EAN.
8012199664408
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Assembly arrangement | Modular device for domestic switching devices |
---|---|
Number of modules (module system) | 3 |
Mounting method | Flush-mounted |
With hinged lid | No |
Voltage reversible | Yes |
Nominal voltage low value | 115 V |
Nominal voltage high value | 230 V |
Rated output | 20 VA |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Other |
Surface finishing | Glossy |
Colour | White |
RAL-number (similar) | 9016 |
Transparent | No |
---|---|
Device width | 70.8 mm |
Device height | 43.6 mm |
Device depth | 54.4 mm |
With built-in installation box | No |
Min. depth of built-in installation box | 50 mm |
Built-in depth | 43.4 mm |
Degree of impact strength (IK) | Not applicable |
Degree of protection (IP) | IP20 |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Antimicrobial treatment | No |
Connection type | Screwed terminal |