matix - priză TV-R belgiană direct 2M ivoar
Bticino
matix - priză TV-R belgiană direct 2M ivoar
REF. A5211M2C
EAN.
8005543584484
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Model | Loop-through socket |
---|---|
Type of socket outlet | Other |
DAB+ | No |
Mounting method | Module frame |
Number of modules (module system) | 2 |
Cover | Central cover plate |
Tap loss at 860 MHz | 1.5 dB |
Tap loss at 2150 MHz | 2 dB |
Number of outlets | 2 |
Suitable for cable modem | Yes |
Through loss at 860 MHz | 1.5 dB |
Through loss at 2150 MHz | 2 dB |
Suitable for remote power supply | No |
Type of fastening | Snap mounting (engagement) |
Colour | Beige |
RAL-number (similar) | 1015 |
Surface protection | Untreated |
---|---|
Surface finishing | Glossy |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Device width | 47 mm |
Device height | 47 mm |
Device depth | 31 mm |
Min. depth of built-in installation box | 35 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Terminal marking indication | No |
Documentație
1 document
Manual de instrucțiuni
SELECTEAZĂ O ACȚIUNE