Skip to main content
Logo print

matix - priză TV-SAT demix direct 1M alb

Bticino

matix - priză TV-SAT demix direct 1M alb

REF. AM5214D EAN. 8005543578179
Pretul nu este disponibil in acest moment
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul

Specificatii tehnice

Model Loop-through socket
Type of socket outlet TV/SAT
DAB+ No
Mounting method Module frame
Number of modules (module system) 1
Cover Central cover plate
Tap loss at 860 MHz 1.5 dB
Tap loss at 2150 MHz 2 dB
Number of outlets 2
Suitable for cable modem No
Suitable for remote power supply No
Type of fastening Snap mounting (engagement)
Colour White
RAL-number (similar) 9003
Surface protection Untreated
Surface finishing Glossy
Material Plastic
Material quality Duroplast
Halogen free Yes
Antimicrobial treatment No
Degree of protection (IP) IP20
Device width 23.1 mm
Device height 42.9 mm
Device depth 31.7 mm
Min. depth of built-in installation box 31.7 mm
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C

Documentație

2 documente
Manual de instrucțiuni
LE08603AB.pdf pdf (0.2 Mo)
Fișă tehnică
IDP001516_01-EN.pdf pdf (1.06 Mo)