Skip to main content
Logo print

matix - priză TV-de trecere-TV 14dB 1M ivoar

Bticino

matix - priză TV-de trecere-TV 14dB 1M ivoar

REF. A5202P14 EAN. 8005543575185
Pretul nu este disponibil in acest moment
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul

Specificatii tehnice

Model Loop-through socket
Type of socket outlet TV
DAB+ No
Mounting method Module frame
Number of modules (module system) 1
Cover Central cover plate
Tap loss at 860 MHz 14 dB
Number of outlets 1
Suitable for cable modem No
Through loss at 860 MHz 2 dB
Suitable for remote power supply No
Type of fastening Snap mounting (engagement)
Colour Beige
Surface protection Lacquered
Surface finishing Matt
Material Plastic
Material quality Duroplast
Halogen free Yes
Antimicrobial treatment No
Degree of protection (IP) IP20
Device width 23.4 mm
Device height 47 mm
Device depth 31.7 mm
Min. depth of built-in installation box 31.7 mm
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C

Documentație

2 documente
Manual de instrucțiuni
LE08602AA.pdf pdf (0.46 Mo)
Fișă tehnică
IDP001516_01-EN.pdf pdf (1.06 Mo)