matix - releu monostabil 24VCA
Bticino
matix - releu monostabil 24VCA
REF. AM5332/24
EAN.
8012199770048
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Type of electric connection | Screw connection |
---|---|
Complete with socket | No |
With detachable clamps | No |
Rated control supply voltage AC 50 Hz | 15-27 V |
Voltage type for actuating | AC |
Drive, polarization | Polarity free |
Drive, switching attitude | Mono stable |
Number of contacts as change-over contact | 1 |
Type of switch contact | Single contact |
Degree of protection (IP) | IP40 |
---|---|
Width | 23 mm |
Height | 47 mm |
Depth | 29 mm |
Built-in depth | 21 mm |
Degree of impact strength (IK) | IK06 |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |