matix - sonerie bronz 230vca
Bticino
matix - sonerie bronz 230vca
REF. AM5041
EAN.
8012199663555
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Housing colour | Black |
---|---|
Housing material | Plastic |
Loudness | 80 dB |
Nominal voltage | 230-250 V |
Degree of protection (IP) | IP20 |
Type of current | AC |
Electricity consumption | 12-12 A |
Built-in battery | No |
Mounting method | Modular device for domestic switching devices |
Number of modules (module system) | 1 |
Width in number of modular spacings | 23 |
Wireless | No |
Width | 23 mm |
Height | 44 mm |
Depth | 43 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Frequency | 50-60 Hz |
Terminal marking indication | No |
RAL-number | 9003 |
---|---|
Halogen free | Yes |
Antimicrobial treatment | No |
Connection type | Screwed terminal |
Terminals capacity | 1.5-2.5 mm² |
Cable nature for connection | Flexible or rigid |
Label space/information surface | No |
With complemantary luminous signal | No |
Contains Batteries and/or Accumulator | No |
Number of ringtones | 1 |
Battery ou Accumulator (Pack1) | Not applicable |
Element Composition (Pack1) | Not applicable |
Connected object | No |
Programming way | Not applicable |
With voice command | No |
Programmable | No |
Interoperable connection Protocol | No |
Connectable by Internet box | No |
Product use function | Alarm systems |