matix - SONERIE BRONZO 12VCA
Bticino
matix - SONERIE BRONZO 12VCA
REF. AM5031
EAN.
8012199663548
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Housing colour | Black |
---|---|
Housing material | Plastic |
Loudness | 80 dB |
Nominal voltage | 12-12 V |
Degree of protection (IP) | IP20 |
Type of current | AC |
Electricity consumption | 12-12 A |
Built-in battery | No |
Mounting method | Modular device for domestic switching devices |
Number of modules (module system) | 1 |
Width in number of modular spacings | 23.4 |
Wireless | No |
Width | 23.4 mm |
---|---|
Height | 47 mm |
Depth | 43 mm |
Degree of impact strength (IK) | Not applicable |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Connection type | Screwed terminal |
Terminals capacity | 2.5-2.5 mm² |
Contains Batteries and/or Accumulator | No |
Battery ou Accumulator (Pack1) | Not applicable |
Element Composition (Pack1) | Not applicable |
Connected object | No |