![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/AM/AM5045EL-BTICINO-1000.jpg)
matix - SONERIE ELECTRONICĂ 12VCA/CC
Bticino
matix - SONERIE ELECTRONICĂ 12VCA/CC
REF. AM5045EL
EAN.
8012199776873
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Nominal voltage | 12 V |
---|---|
Type of current | AC/DC |
Degree of protection (IP) | IP20 |
Loudness | 70 dB |
Housing material | Plastic |
Housing material quality | Other |
Surface protection housing | Lacquered |
Housing colour | Grey |
Type of tone | Continuous tone |
Mounting method | Surface mounting |
Built-in transformer | No |
---|---|
Width | 23.4 mm |
Height | 47 mm |
Depth | 43 mm |
Built-in depth | 43 mm |
Degree of impact strength (IK) | Not applicable |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Connection type | Screwed terminal |
Cable section | 2.5-2.5 mm² |