matix - suport cu 4 module
Bticino
matix - suport cu 4 module
REF. 504SA
EAN.
8012199496535
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Model | Other |
---|---|
Mounting method | Mounting with screw |
With nail | No |
Mounting method of the module inserts | Front side |
Mounting direction | Horizontal and vertical |
Number of modules horizontal (module system) | 4 |
Number of modules vertical (module system) | 4 |
With built-in installation box | Yes |
With screws | Yes |
Suitable for mounting in round junction box 60 mm | No |
---|---|
Flush-mounted installation | No |
Suitable for subfloor installation duct box | No |
Suitable for wall duct | No |
Suitable for mounting on DIN-rail 35 mm | No |
Material | Plastic |
Material quality | Thermoplastic |
Surface protection | Untreated |
Documentație
1 document
Profilul de mediu
SELECTEAZĂ O ACȚIUNE