matix - TV-R-SAT demix direct 2M alb
Bticino
matix - TV-R-SAT demix direct 2M alb
REF. AM5210M2D
EAN.
8005543578346
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Model | Loop-through socket |
---|---|
Type of socket outlet | TV/RD/SAT |
DAB+ | No |
Mounting method | Module frame |
Number of modules (module system) | 2 |
Cover | Central cover plate |
Tap loss at 860 MHz | 1.5 dB |
Tap loss at 2150 MHz | 2 dB |
Number of outlets | 3 |
Suitable for cable modem | No |
Suitable for remote power supply | No |
Type of fastening | Snap mounting (engagement) |
Colour | White |
RAL-number (similar) | 9003 |
Surface protection | Untreated |
---|---|
Surface finishing | Glossy |
Material | Plastic |
Material quality | Duroplast |
Halogen free | Yes |
Antimicrobial treatment | No |
Degree of protection (IP) | IP20 |
Device width | 47 mm |
Device height | 47 mm |
Device depth | 31 mm |
Min. depth of built-in installation box | 31 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Documentație
2 documente
Manual de instrucțiuni
Fișă tehnică
SELECTEAZĂ O ACȚIUNE