![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/AM/AM5706-BTICINO-1000.jpg)
matix - variator 100-500W
Bticino
matix - variator 100-500W
REF. AM5706
EAN.
8012199670539
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Assembly arrangement | Basic element with central cover plate |
---|---|
Method of operation | Turn button |
Number of modules (module system) | 1 |
Number of units | 1 |
App control via Bluetooth | No |
Serial dimmer | No |
Type of load | Resistive load |
Substation input | No |
Light value memory | No |
Applicable with button | Yes |
Applicable with movement sensor | Yes |
Applicable with presence indicator | No |
Applicable with time switch/timer | Yes |
Applicable with transmission button | No |
Applicable with infrared button | Yes |
Mounting method | Module frame |
Type of fastening | Mounting with claw |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Other |
---|---|
Surface finishing | Glossy |
Colour | White |
RAL-number (similar) | 9003 |
Transparent | No |
Suitable for degree of protection (IP) | IP40 |
Degree of impact strength (IK) | IK04 |
Nominal voltage | 230-230 V |
Frequency | 50-50 Hz |
Nominal power resistive load | 100-500 W |
Device width | 22 mm |
Device height | 62 mm |
Device depth | 47 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Voltage type | AC |
Stress test conformity (1000V) | No |
Documentație
1 document
Manual de instrucțiuni
SELECTEAZĂ O ACȚIUNE