matix - variator cu apasare 127/230V alb
Bticino
matix - variator cu apasare 127/230V alb
REF. AM5704
EAN.
8012199720845
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Assembly arrangement | Basic element with central cover plate |
---|---|
App control via Bluetooth | No |
Serial dimmer | No |
Type of load | Other |
Substation input | No |
Light value memory | No |
Applicable with button | Yes |
Applicable with movement sensor | Yes |
Applicable with presence indicator | No |
Applicable with time switch/timer | Yes |
Applicable with transmission button | No |
Applicable with infrared button | Yes |
Mounting method | Module frame |
Type of fastening | Mounting with claw |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Other |
---|---|
Surface finishing | Glossy |
Colour | White |
Transparent | No |
Suitable for degree of protection (IP) | IP40 |
Nominal voltage | 110-110 V |
Frequency | 50-60 Hz |
Nominal power resistive load | 50-700 W |
Device width | 44 mm |
Device height | 43 mm |
Device depth | 47 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Voltage type | AC |
Stress test conformity (1000V) | No |
Documentație
1 document
Manual de instrucțiuni
SELECTEAZĂ O ACȚIUNE