![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/AM/AM5713-BTICINO-1000.jpg)
matix - variator universal
Bticino
matix - variator universal
REF. AM5713
EAN.
8005543486443
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Assembly arrangement | Basic element with central cover plate |
---|---|
Method of operation | Other |
App control via Bluetooth | No |
Serial dimmer | No |
Type of load | Other |
Light value memory | No |
Applicable with button | No |
Applicable with movement sensor | No |
Applicable with presence indicator | No |
Applicable with time switch/timer | No |
Applicable with transmission button | No |
Applicable with infrared button | No |
---|---|
Mounting method | Module frame |
Halogen free | Yes |
Transparent | No |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Voltage type | AC |
Stress test conformity (1000V) | No |
Documentație
1 document
Manual de instrucțiuni
SELECTEAZĂ O ACȚIUNE