![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/42/LG-420707-WEB-R.jpg)
MCCB DPX3 250ELE+IG TG 4P 160A 70KA
-
LEGRAND
MCCB DPX3 250ELE+IG TG 4P 160A 70KA
REF. 420707
EAN.
3245064207072
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Rated permanent current Iu | 160 A |
---|---|
Rated voltage | 220-690 V |
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz | 70 kA |
Overload release current setting | 64-160 A |
Adjustment range short-term delayed short-circuit release | 96-1600 A |
Adjustment range undelayed short-circuit release | 96-1600 A |
Device construction | Built-in device fixed built-in technique |
Integrated earth fault protection | Yes |
Type of electrical connection of main circuit | Screw connection |
Suitable for DIN rail (top hat rail) mounting | Yes |
DIN rail (top hat rail) mounting optional | Yes |
Number of auxiliary contacts as normally closed contact | 1 |
Number of auxiliary contacts as change-over contact | 1 |
With switched-off indicator | Yes |
With integrated under voltage release | Yes |
Number of poles | 4 |
Position of connection for main current circuit | Front side |
---|---|
Type of control element | Toggle |
Complete device with protection unit | Yes |
Motor drive integrated | No |
Motor drive optional | Yes |
Degree of protection (IP) | IP30 |
Contains Batteries and/or Accumulator | Yes |
IEC code (Pack1) | CR1616 |
Battery ou Accumulator (Pack1) | Battery (not rechargeable) |
Element Composition (Pack1) | Lithium (battery or accumulator) |
Number of Pack 1 | 2 |
Number of Single Element (Pack1) | 1 |
Single Element weight (Pack1) | 1.1 g |
Pack1 Location | Product includes a battery |
Regulation Type (Pack1) | P : Portable (Standard format) |
Documentație
10 documente
Ghid tehnic
Document workshop
Ghid tehnic
Document workshop
Fișă tehnică
Manual de instrucțiuni
Fișă tehnică
Ghid tehnic
Manual de instrucțiuni
Manual de instrucțiuni
1 document
Autocad 3D
1 document
Acord
OC / CB-SE-101780
(5.66 Mo)
2 documente
Software
Software
SELECTEAZĂ O ACȚIUNE