Mecanism pentru alimentarea electrica a comenzilor si actuatoarelor prin intermediul ramei electrificate
LIVING NOW^ DIGITAL CONTROLS - MyHOME_Up
Bticino
Mecanism pentru alimentarea electrica a comenzilor si actuatoarelor prin intermediul ramei electrificate
REF. K8001
EAN.
8005543640135
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | Other |
Radio frequent bidirectional | No |
Mounting method | Flush-mounted |
Width in number of modular spacings | 1 |
Local operation/hand operation | No |
With LED indication | Yes |
Number of digital inputs | 0 |
Suitable for C-load | No |
Rated current | 0 A |
Rated operating voltage | 25-27 V |
Different phases connectable | No |
With bus connection | Yes |
Bus module detachable | No |
Min. depth of built-in installation box | 40 mm |
Modular expandability | No |
---|---|
Degree of protection (IP) | IP20 |
Width | 22 mm |
Height | 45 mm |
Depth | 38 mm |
Degree of impact strength (IK) | Not applicable |
Operating / setting temperature | 5-40 °C |
Storage temperature | -10-70 °C |
Voltage type | DC |
Terminal marking indication | Yes |
Type of load | Not applicable |
Halogen free | No |
Connection type | Screwed terminal , Cable |
Terminals capacity | 2-2.5 mm² |
Label space/information surface | No |
Fitted with USB plug | No |
Addressable | Yes |
Connected object | No |
Documentație
2 documente
Fișă tehnică
Manual de instrucțiuni
SELECTEAZĂ O ACȚIUNE