![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/09/091167-LEGRAND-1000.jpg)
Mini-întrerupător cu buton - 250 V~ - 2 A
switch
Legrand
Mini-întrerupător cu buton - 250 V~ - 2 A
REF. 091167
EAN.
3245060911676
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Type of command | On or off |
---|---|
With protection hood | Yes |
With interlocking | No |
Material | Plastic |
With protective insulation | Yes |
Colour | Other |
Number of contacts as normally closed contact | 2 |
Number of contacts as normally open contact | 2 |
Number of contacts as change-over contact | 0 |
---|---|
Switching function latching | Yes |
Suitable for safety functions | No |
Rated operation current Ie at AC-15, 230 V | 2 A |
Degree of protection (IP) | IP20 |
Width | 24 mm |
Height | 12 mm |
Depth | 27 mm |