![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/16/16206-BTICINO-1000.jpg)
MULTIBOX - CUTIE MULTIFUNCȚIONALĂ 6 MODULE
Bticino
MULTIBOX - CUTIE MULTIFUNCȚIONALĂ 6 MODULE
REF. 16206
EAN.
8012199108315
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Mounting method | Facing brickwork |
---|---|
Shape | Rectangular |
Construction type | Cable junction box |
Model | Single |
Equipped with | None |
Width | 180 mm |
With screws | No |
For tube diameter | Other |
Pipe locking | No |
Inlet from the rear | Yes |
Number of inlets | 16 |
Material | Plastic |
Halogen free | Yes |
Surface protection | Untreated |
Colour | Yellow |
---|---|
Degree of protection (IP) | IP00 |
Transparent cover | No |
Cover attachment | Screwed |
Sealable | No |
Circuit integrity | None |
With screening | No |
Air tight | No |
Clamp position fixed | No |
Luminaire hook mounting | No |
Nozzle | None |
Degree of impact strength (IK) | Not applicable |
Operating / setting temperature | -25-60 °C |
Storage temperature | -25-60 °C |