![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/16/16100FIG-BTICINO-1000.jpg)
MULTIBOX - PANOU DE IDENTIFICARE GRI
Bticino
MULTIBOX - PANOU DE IDENTIFICARE GRI
REF. 16100FIG
EAN.
8012199203386
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Number of units | 0 |
---|---|
Mounting direction | Vertical |
Number of units horizontal | 0 |
Number of units vertical | 0 |
Number of modules horizontal (module system) | 0 |
Number of modules vertical (module system) | 0 |
With mounting grid | No |
Flush-mounted installation | No |
Suitable for subfloor installation duct box | No |
Suitable for wall duct | No |
Suitable for built-in installation | Yes |
Label space/information surface | Yes |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | Anthracite |
---|---|
RAL-number (similar) | 9001 |
Transparent | No |
With hinged lid | No |
Degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK00 |
Type of fastening | Engage (snap) |
Width | 246 mm |
Height | 70 mm |
Depth | 13 mm |
Built-in width | 0 mm |
Built-in height | 0 mm |
Operating / setting temperature | -25-60 °C |
Storage temperature | -10-70 °C |
Latin wood species | Not applicable |
Certification of wood (list) | Not applicable |
Wood Climate area | Not applicable |