Skip to main content
Logo print

MULTIBOX - SET DE INSTALARE 3 MODULE

Bticino

MULTIBOX - SET DE INSTALARE 3 MODULE

REF. 16103LT EAN. 8012199182353
Pretul nu este disponibil in acest moment
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul

Specificatii tehnice

Number of units 1
Mounting direction Horizontal
Number of units horizontal 1
Number of units vertical 1
Number of modules horizontal (module system) 3
Number of modules vertical (module system) 1
With mounting grid No
Flush-mounted installation No
Suitable for subfloor installation duct box No
Suitable for wall duct No
Suitable for built-in installation Yes
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
RAL-number (similar) 9003
Transparent No
With hinged lid No
Degree of protection (IP) IP20
Degree of impact strength (IK) IK00
Type of fastening Engage (snap)
Width 264 mm
Height 228 mm
Depth 79 mm
Built-in width 0 mm
Built-in height 0 mm
Operating / setting temperature -25-60 °C
Storage temperature -10-70 °C
Latin wood species Not applicable
Certification of wood (list) Not applicable
Wood Climate area Not applicable