![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/35/BT-3584C-WEB-R.jpg)
Necesita fir de netru. Poate fi instalat in doza de aparat sau in doza de derivatie
Living Now
Bticino
Necesita fir de netru. Poate fi instalat in doza de aparat sau in doza de derivatie
REF. 3584C
EAN.
8005543616420
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Assembly arrangement | Basic element |
---|---|
Model | Relay |
Type of load | Universal and LED Retrofit |
Substation input | Yes |
Light value memory | No |
Applicable with button | Yes |
Applicable with movement sensor | Yes |
Applicable with presence indicator | No |
Applicable with time switch/timer | Yes |
Applicable with transmission button | Yes |
Applicable with infrared button | No |
Mounting method | Other |
Material | Plastic |
Material quality | Thermoplastic |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | Black |
RAL-number (similar) | 7015 |
Transparent | Yes |
Nominal voltage | 230 V |
Frequency | 50-60 Hz |
Rated current | 1.3 A |
Switch capacity | 0-300 W |
Number of channels | 1 |
Type of fastening | Other |
Min. depth of built-in installation box | 0 mm |
Compatible with Apple HomeKit | Yes |
Compatible with Google Assistant | Yes |
Compatible with Amazon Alexa | Yes |
IFTTT support available | No |
Width | 40 mm |
Height | 52 mm |
---|---|
Depth | 20 mm |
Built-in depth | 20 mm |
Degree of impact strength (IK) | IK04 |
Degree of protection (IP) | IP20 |
Operating / setting temperature | 5-45 °C |
Storage temperature | 0-45 °C |
Standby consumption | 0.2 mA |
Mandatory neutral | Yes |
Terminal marking indication | Yes |
Stress test conformity (1000V) | No |
Halogen free | Yes |
Antimicrobial treatment | No |
Connection type | Screwed terminal |
Number of terminals | 5 |
Terminals capacity | 1.5-2.5 mm² |
Cable section | 0.75-2.5 mm² |
Label space/information surface | No |
Contains Batteries and/or Accumulator | No |
Connected object | Yes |
Operating method | Zigbee |
Application store for download | App Store , Google Play Store |
Programming way | Smartphone apps |
Programmable | Yes |
Interoperable connection Protocol | Yes |
With voice command | Yes |
Compatible voice assistants | Google Assistant , Amazon Alexa , Apple Siri |
Application name | Home + Control |
Product use function | Lighting management |
Connectable by Internet box | Yes |
Documentație
1 document
Fișă tehnică
1 document
Fișier BIM
6 documente
Acord
OC / CB-DE 2-038789-M1
(0.66 Mo)
Acord
Decl. UE RED-10 152 03
(1.02 Mo)
Acord
OC / CB-FR_705122/A1
(0.84 Mo)
Acord
Decl. UE RED-10 167 02
(0.95 Mo)
Acord
OC / CB-FR_709247/A1
(0.76 Mo)
Acord
Decl. UE RED-A 4106 A
(0.44 Mo)
SELECTEAZĂ O ACȚIUNE