![](https://assets.legrand.com/pim/PHOTOS-WEB/NETATMO/NV/NA-NVP-PRO-WEB-R.jpg)
Pachet de pornire -include releu si 2 capete termostatate
Netatmo
NETATMO
Pachet de pornire -include releu si 2 capete termostatate
REF. NVP-PRO
EAN.
3700730502672
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Adjustment element | Other |
---|---|
Temperature sensor model | Other |
Medium | Air |
Suitable for immersion tube | Yes |
Connection size insert probe | Other |
Suitable for radiator | Yes |
With anti-theft security | No |
Suitable for anti-theft protection | No |
Blocking/limiting adjustment range | Yes |
Mechanically lockable at zero (off) position | No |
Response time | 1 s |
Suitable for heating | Yes |
Suitable for cooling | No |
Suitable for tap water | Yes |
Frost protected | No |
Remote operation | Yes |
Max. length of cable/capillary tube to remote control element | 0 m |
Length of cable/capillary tube to remote sensor | 0 m |
Diameter remote sensor | 0 mm |
Length remote sensor | 0 mm |
Operation by Bluetooth | No |
Operation by app | Yes |
With web interface | Yes |
Width | 58 mm |
Height | 58 mm |
Depth | 80 mm |
---|---|
Degree of impact strength (IK) | Not applicable |
Degree of protection (IP) | IP30 |
Operating / setting temperature | 0-50 °C |
Storage temperature | 0-50 °C |
Voltage type | AC/DC |
Nominal voltage | 2.5-3 V |
Supply current | 0.00001-0.6 A |
Standby consumption | 0.01 mA |
Colour | White |
Halogen free | Yes |
Contains Batteries and/or Accumulator | Yes |
Addressable | No |
Connected object | Yes |
Operating method | Wifi network , RF |
Application store for download | App Store , Google Play Store |
Programming way | Smartphone apps |
Programmable | Yes |
Interoperable connection Protocol | Yes |
With voice command | Yes |
Compatible voice assistants | Google Assistant , Apple Siri , Amazon Alexa |
Application name | Home + Control |
Product use function | Thermal comfort management |
Connectable by Internet box | Yes |
Software Update Duration (years) | 3 |
Documentație
1 document
Manual de instrucțiuni
SELECTEAZĂ O ACȚIUNE