![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/LN/BT-LN4027CWI-WEB-F.jpg)
Permite comanda unuia sau mai multor intrerupatoare de storuri Living Light with Netatmo, 1 modul
Living Light
Bticino
Permite comanda unuia sau mai multor intrerupatoare de storuri Living Light with Netatmo, 1 modul
REF. LN4027CWI
EAN.
8005543671689
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Radio frequency | 2400 MHz |
---|---|
Rolling code system | Yes |
Code length (Bit) | 128 |
Range | 185 m |
Number of commands | 2 |
With manual radio transmitter | Yes |
Flush-mounted radio transmitter | Yes |
Surface mounted radio transmitter | No |
With radio coding device | Yes |
Degree of protection (IP) | IP40 |
Keyboard protection cover | No |
Current supply | Battery |
Width | 22 mm |
Height | 47 mm |
Depth | 44.5 mm |
Built-in depth | 33.5 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | 5-45 °C |
Storage temperature | 0-45 °C |
Standby consumption | 0 mA |
Mandatory neutral | No |
---|---|
Stress test conformity (1000V) | No |
Colour | Black |
RAL-number | 7015 |
Halogen free | Yes |
Antimicrobial treatment | No |
Mounting method | Flush-mounted |
Contains Batteries and/or Accumulator | Yes |
Connected object | Yes |
Operating method | Zigbee |
Application store for download | Google Play Store , App Store |
Programming way | Smartphone apps |
Programmable | Yes |
Interoperable connection Protocol | Yes |
With voice command | Yes |
Compatible voice assistants | Google Assistant , Amazon Alexa , Apple Siri |
Application name | Home + Control |
Product use function | Shutter management |
Connectable by Internet box | Yes |
Documentație
2 documente
Manual de instrucțiuni
Fișă tehnică
1 document
Acord
OC / CB-DE 2-036676-A2
(0.66 Mo)
SELECTEAZĂ O ACȚIUNE